SCARA robot 4 DOF with cladding

RL-SCR-3101 product image
igus-icon-lupe
RL-SCR-3101 product image
igus-icon-lupe
RL-SCR-3101 product image
igus-icon-lupe
RL-SCR-3101 product image
igus-icon-lupe
RL-SCR-3101 technical drawing
igus-icon-lupe
play iconRL-SCR-3101 video
igus-icon-lupe
1 from 6
SCARA robot 4 DOF with cladding
SCARA robot 4 DOF with cladding
SCARA robot 4 DOF with cladding
SCARA robot 4 DOF with cladding
SCARA robot 4 DOF with cladding
SCARA robot 4 DOF with cladding
igus-icon-arrow-left
igus-icon-arrow-right

Product information

  • Payload: 2 kg
  • Reach: 560 or 600 mm
  • Reach along the Z-axis: 500 mm
  • Degrees of freedom: 4
  • Speed: 20 picks/minute
  • Minimum service life: 2.5 million cycles
  • IP Protection Class IP45, splash-proof
igus-icon-lieferzeitRL-SCR-3101

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h