ReBeL fully integrated strain wave gear | Installation size 105

RL-SE-105-70-0120 product image
igus-icon-lupe
RL-SE-105-70-0120 product image
igus-icon-lupe
RL-SE-105-70-0120 product image
igus-icon-lupe
RL-SE-105-70-0120 product image
igus-icon-lupe
RL-SE-105-70-0120 product image
igus-icon-lupe
RL-SE-105-70-0120 product image
igus-icon-lupe
RL-SE-105-70-0120 product image
igus-icon-lupe
1 of 7
ReBeL fully integrated strain wave gear | Installation size 105
ReBeL fully integrated strain wave gear | Installation size 105
ReBeL fully integrated strain wave gear | Installation size 105
ReBeL fully integrated strain wave gear | Installation size 105
ReBeL fully integrated strain wave gear | Installation size 105
ReBeL fully integrated strain wave gear | Installation size 105
ReBeL fully integrated strain wave gear | Installation size 105
igus-icon-arrow-left
igus-icon-arrow-right

Product information

  • Fully integrated individual gearbox with motor, control system and encoder
  • output with encoder and mounting flange
  • Brushless DC motor (external rotor)
  • CAN-BUS motor driver board
  • 25% lighter than conventional strain wave gears due to igus® high-performance polymers
  • For more information, visit our Rebel wiki
    igus-icon-lieferzeitRL-SE-105-70-0120

    Consulting

    I look forward to answering your questions

    Seán Ryan
    Seán Ryan

    igus-icon-phone086 0329555

    Shipping and consultation

    In person
    Monday to Friday: 8 am - 8 pm
    Saturday: 8 am - 12 pm
    Online
    Chat service
    Monday to Friday: 8 am - 5 pm
    WhatsApp service
    Monday to Friday: 8 am - 5 pm