Pneumatic rotary union with lifting suction cup

RL-X0223 product image
igus-icon-lupe
RL-X0223 product image
igus-icon-lupe
1 from 2
RL-X0223 product image
RL-X0223 product image

Product information

  • Stroke: 17mm
  • Load capacity: 300g
  • Can be rotated 360° with no limit
  • Torque resistant
  • Max. 500rpm
igus-icon-lieferzeitRL-X0223

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h