drylin W linear rail WS-10-LW-CA | Installation size 10 | Up to 30% lighter

New
WS-10-40-LW-CA product image
igus-icon-lupe
WS-10-40-LW-CA product image
igus-icon-lupe
WS-10-40-LW-CA product image
igus-icon-lupe
WS-10-40-LW-CA product image
igus-icon-lupe
WS-10-40-LW-CA product image
igus-icon-lupe
1 from 5
drylin W linear rail WS-10-LW-CA | Installation size 10 | Up to 30% lighter
drylin W linear rail WS-10-LW-CA | Installation size 10 | Up to 30% lighter
drylin W linear rail WS-10-LW-CA | Installation size 10 | Up to 30% lighter
drylin W linear rail WS-10-LW-CA | Installation size 10 | Up to 30% lighter
drylin W linear rail WS-10-LW-CA | Installation size 10 | Up to 30% lighter
igus-icon-arrow-left
igus-icon-arrow-right
  • Axial channels (M5) allow quick, clean and secure fastening. This reduces the effort required for new designs and retrofit solutions
  • Fully compatible with all linear carriages, plain bearings and hybrid roller bearings from the drylin® W series 10
  • Up to 30% lighter for WS-10-40 with the same stability
  • First linear profile with a recycling rate of up to 80% and a reduced CO2 footprint of up to 80%
igus-icon-lieferzeitWS-10-40-LW-CA

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h