drylin W WWBCX | Curved linear guide profile | Size 06

WWBCX-06-20-04 product image
igus-icon-lupe
WWBCX-06-20-04 product image
igus-icon-lupe
WWBCX-06-20-04 product image
igus-icon-lupe
WWBCX-06-20-04 product image
igus-icon-lupe
WWBCX-06-20-04 product image
igus-icon-lupe
WWBCX-06-20-04 technical drawing
igus-icon-lupe
1 from 6
drylin W WWBCX | Curved linear guide profile | Size 06
drylin W WWBCX | Curved linear guide profile | Size 06
drylin W WWBCX | Curved linear guide profile | Size 06
drylin W WWBCX | Curved linear guide profile | Size 06
drylin W WWBCX | Curved linear guide profile | Size 06
drylin W WWBCX | Curved linear guide profile | Size 06
igus-icon-arrow-left
igus-icon-arrow-right
  • Curved rails for tight bend radii, concave up to 75mm
  • Miniature size for compact requirements
  • 100% lubrication-free
  • Ergonomic adjustments possible
igus-icon-lieferzeitWWBCX-06-20-04

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h