drylin® W carriages, slim design 79x80mm, aluminium

WWS-06-70-08-AL product image
igus-icon-lupe
WWS-06-70-08-AL product image
igus-icon-lupe
WWS-06-70-08-AL product image
igus-icon-lupe
WWS-06-70-08-AL product image
igus-icon-lupe
WWS-06-70-08-AL product image
igus-icon-lupe
WWS-06-70-08-AL technical drawing
igus-icon-lupe
1 from 6
drylin® W carriages, slim design 79x80mm, aluminium
drylin® W carriages, slim design 79x80mm, aluminium
drylin® W carriages, slim design 79x80mm, aluminium
drylin® W carriages, slim design 79x80mm, aluminium
drylin® W carriages, slim design 79x80mm, aluminium
drylin® W carriages, slim design 79x80mm, aluminium
igus-icon-arrow-left
igus-icon-arrow-right
  • Flush finish, almost invisible in the profile environment in automation cells
  • Width of 79mm corresponds to an installation space gain of 15%
  • Discreet appearance, reduced risk of collision included
  • Tested service life: installation size 06, rail length 1,000mm, carriage length 150mm, load 75N, vertical alignment, parallel synchronous drive, speed 0.02m/s, acceleration 0.2m/s², result 21,071,115 double strokes (35,821km)
igus-icon-lieferzeitWWS-06-70-08-AL

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h