Aluminium SuperTrough | 973.30.SL / 973.30.SLA / 973.31.SLH | Trough height: 144mm

973.30.SL product image
igus-icon-lupe
973.30.SL product image
igus-icon-lupe
973.30.SL technical drawing
igus-icon-lupe
1 from 3
973.30.SL product image
973.30.SL product image
973.30.SL technical drawing
  • 1 set with 2 trough side parts, incl. glide strips | Version option: without glide bars, with glide bars, with noise dampening strip or with high-speed glide bar
  • Light and corrosion-resistant
  • Optional: with noise dampening strip
  • Optional: High-speed glide bar 5x the abrasion resistance
  • Wear-reducing: glide strips protect from wear on the sides
  • Conductivity according to DIN EN 61537 - standard
igus-icon-lieferzeit973.30.SL
E2.48/3500/R68/E4Q.44/H4Q.44/E4.42/H4.42/R4.42/E4.48L/R4.48L/E6.52/R6.52
Without glide bars
144

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h