Aluminium SuperTrough | 974.30.SL / 974.31.SL / 974.30.SLA / 974.31.SLH | Trough height: 184mm

974.30.SL product image
igus-icon-lupe
974.30.SL product image
igus-icon-lupe
974.30.SL technical drawing
igus-icon-lupe
1 from 3
974.30.SL product image
974.30.SL product image
974.30.SL technical drawing
  • 1 set with 2 trough side parts, incl. glide strips | Version option: without glide bars, with glide bars, with noise dampening strip or with high-speed glide bars
  • Light and corrosion-resistant
  • Optional: with noise dampening strip
  • Optional: High-speed glide bar 5x the abrasion resistance
  • Wear-reducing: glide strips protect from wear on the sides
  • Conductivity according to DIN EN 61537 - standard
igus-icon-lieferzeit974.30.SL
E4Q.58/H4Q.58/E4.56/H4.56/R4.56/E4.64L/14040/14140/R18840/14240/14340/E6.62
Without glide bars
184

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h