Aluminium SuperTrough | 970.30.SL / 970.31.SL / 970.32.SL | Trough height: 77mm

970.31.SL product image
igus-icon-lupe
970.31.SL product image
igus-icon-lupe
970.31.SL technical drawing
igus-icon-lupe
1 from 3
970.31.SL product image
970.31.SL product image
970.31.SL technical drawing
  • 1 set with 2 trough side parts, incl. glide strips | Version option: without glide bars or with glide bars
  • Light and corrosion-resistant
  • Wear-reducing: glide strips protect from wear on the sides
  • Conductivity according to DIN EN 61537 - standard
igus-icon-lieferzeit970.31.SL
E2.17/E2C.17/10/B15/15/R15
With glide bars
77

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h