Aluminium SuperTrough | 971.30.SL / 971.31.SL / 971.30.SLA | Trough height: 87mm

971.30.SL product image
igus-icon-lupe
971.30.SL product image
igus-icon-lupe
971.30.SL technical drawing
igus-icon-lupe
1 from 3
971.30.SL product image
971.30.SL product image
971.30.SL technical drawing
  • 1 set with 2 trough side parts, incl. glide strips | Version option: without glide bars, with glide bars or with noise dampening strip
  • Light and corrosion-resistant
  • Optional: with noise dampening strip
  • Wear-reducing: glide strips protect from wear on the sides
  • Conductivity according to DIN EN 61537 - standard
igus-icon-lieferzeit971.30.SL
E2C.26/2500/255/R48/E6.29/R6.29
Without glide bars
87

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h