Binder M12-A cable socket, 6.0-8.0mm, unshielded, 99 0430 12 04, 99 0436 12 05, 99 0486 12 08, screw clamp, IP67, UL

MAT0175659 product image
igus-icon-lupe
MAT0175659 product image
igus-icon-lupe
MAT0175659 product image
igus-icon-lupe
MAT0175659 technical drawing
igus-icon-lupe
1 from 4
Binder M12-A cable socket, 6.0-8.0mm, unshielded, 99 0430 12 04, 99 0436 12 05, 99 0486 12 08, screw clamp, IP67, UL
Binder M12-A cable socket, 6.0-8.0mm, unshielded, 99 0430 12 04, 99 0436 12 05, 99 0486 12 08, screw clamp, IP67, UL
Binder M12-A cable socket, 6.0-8.0mm, unshielded, 99 0430 12 04, 99 0436 12 05, 99 0486 12 08, screw clamp, IP67, UL
Binder M12-A cable socket, 6.0-8.0mm, unshielded, 99 0430 12 04, 99 0436 12 05, 99 0486 12 08, screw clamp, IP67, UL
igus-icon-arrow-left
igus-icon-arrow-right
  • M12-A cable socket, unshielded, 6mm to 8mm, screw clamp.
  • IP67.
  • UL.
  • Field assembly.
  • A-coded.
igus-icon-lieferzeit-dotMAT0175659
5 pin