PMAFIX connection fittings VAD, 45° angle - grey

I-SVAV-M202 product image
igus-icon-lupe
I-SVAV-M202 technical drawing
igus-icon-lupe
1 of 2
I-SVAV-M202 product image
I-SVAV-M202 technical drawing
  • High-grade formulated polyamide
  • Self-extinguishing
  • Free of halogens, phosphorus and cadmium
  • Outstanding impact resistance Temperature range: -40°C to +105°C; short-term: +160°C
  • IP66 (VWD): Fitting with pre-assembled universal security locks (AFN2)
  • IP68 (VWV): Fitting with oval locks (OVN2), tube and thread seal (NVN3, SVN4)
  • Color: grey
igus-icon-lieferzeitI-SVAV-M202
M20x1,5
12
Metric thread; standard for highest compatibility
IP68

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm