Speedtec connector, series A, M23 standard feed-through with coupling nut, incl. contacts

MAT01723467 product image
igus-icon-lupe
MAT01723467 product image
igus-icon-lupe
MAT01723467 technical drawing
igus-icon-lupe
MAT01723467 technical drawing
igus-icon-lupe
1 from 4
Speedtec connector, series A, M23 standard feed-through with coupling nut, incl. contacts
Speedtec connector, series A, M23 standard feed-through with coupling nut, incl. contacts
Speedtec connector, series A, M23 standard feed-through with coupling nut, incl. contacts
Speedtec connector, series A, M23 standard feed-through with coupling nut, incl. contacts
igus-icon-arrow-left
igus-icon-arrow-right
  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: Crimp contact bush, slotted
  • Plug design: Bulkhead connector with union nut
  • SpeedTec
igus-icon-lieferzeitMAT01723467
P-Type 12-pole 3 coding slots

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h