Speedtec connector, series A, M23 signal coupling, incl. contacts

MAT01723471 product image
igus-icon-lupe
MAT01723471 product image
igus-icon-lupe
MAT01723471 product image
igus-icon-lupe
MAT01723471 product image
igus-icon-lupe
MAT01723471 technical drawing
igus-icon-lupe
MAT01723471 technical drawing
igus-icon-lupe
1 from 6
Speedtec connector, series A, M23 signal coupling, incl. contacts
Speedtec connector, series A, M23 signal coupling, incl. contacts
Speedtec connector, series A, M23 signal coupling, incl. contacts
Speedtec connector, series A, M23 signal coupling, incl. contacts
Speedtec connector, series A, M23 signal coupling, incl. contacts
Speedtec connector, series A, M23 signal coupling, incl. contacts
igus-icon-arrow-left
igus-icon-arrow-right
  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: Crimp pin
  • Plug design: Signal coupling SpeedTec
igus-icon-lieferzeitMAT01723471
E-Type [8+1]-pole 3 coding slots

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h