Line robot | DLE-LG-0010 | Workspace 500 x 150 mm

DLE-LG-0010-AC-500-150 product image
igus-icon-lupe
DLE-LG-0010-AC-500-150 product image
igus-icon-lupe
DLE-LG-0010-AC-500-150 product image
igus-icon-lupe
DLE-LG-0010-AC-500-150 product image
igus-icon-lupe
DLE-LG-0010-AC-500-150 product image
igus-icon-lupe
1 from 5
Line robot | DLE-LG-0010 | Workspace 500 x 150 mm
Line robot | DLE-LG-0010 | Workspace 500 x 150 mm
Line robot | DLE-LG-0010 | Workspace 500 x 150 mm
Line robot | DLE-LG-0010 | Workspace 500 x 150 mm
Line robot | DLE-LG-0010 | Workspace 500 x 150 mm
igus-icon-arrow-left
igus-icon-arrow-right

Product information

  • Payload up to 2.5 kg
  • Working area 500 x 150 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm


Optionally available

igus-icon-lieferzeitDLE-LG-0010-AC-500-150
Stepper motor
0.5
No controller

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h