Product information
- Payload
up to 5.0 kg
- Working
area 1000 x 400 mm
- Degrees
of freedom: 2
- Speed:
up to 0.5 m/s
- Repeatability
± 0.5 mm
Optionally available
Product information
Optionally available
Line
gantry robot
For a wide variety of tasks, igus offers robot portals as surface, line and
room portals. igus portals contain pre-configured drylin linear modules and
linear axes with igus stepper motors as well as all components required for
self-assembly.
Application examples
Typical applications of our drylin® line portal robots are pick and place,
conveyor belt picking and stacking tasks. Most of the time they provide the
platform on which our customers build their application. For example, a gripper
can be mounted very easily to enable sorting tasks. Our portals move in
different sectors such as the electronics industry, medical technology,
industrial production, etc.
Y axis
consisting of: drylin® ZLW-1080 toothed belt axis, standard version, toothed
belt tension 200 N, feed rate 70 mm/rev., aluminum profile, surface: hard
anodized, PU toothed belt with steel tension, white, guide carriage with a
length of 150 mm, traverse made of aluminum, driven by an igus NEMA24 size
stepper motor in the version with M12 connectors and encoder
Z axis
consisting of: drylin® GRR-1280 cantilever axis, AWMR hollow shafts, feed rate:
72.26 mm/rev, aluminum shafts, guide carriage with a length of 100 mm, incl.
adjustable housing bearings, traverse made of aluminum, driven by an igus
stepper motor in size NEMA23 encoders
Control system
The igus® RobotControl software enables simple and intuitive robot control and
programming and thus an easy entry into automation. The modular
structure makes it possible to control different igus kinematics, such as delta
robots. The portal robot can be controlled directly with all its advantages by
our igus® Robot Control.
The free and license-free igus robot control software is integrated into the
control and thus uses a uniform operating concept and consistent communication
services for many components of a system. This means less project
planning effort and faster commissioning.
The igus Robot Control is not part of the article and can be purchased from us
as an option. A master control is not necessary.
If you want to use your own (robot) controller, that's no problem either.
Alternatively, it is also possible to operate each axis individually with a
controller. For example with our igus® dryve D1 motor control. With this
control architecture, you need a motor control and an additional master control
for each linear axis or motor, which controls the coordination of the movement.
You then have to program the inverse kinematics for the delta robot yourself in
your development environment.
The motor controls are not part of the article and can be purchased from us as
an option. A master controller is currently not offered by igus.
Optional accessories
Cable set for 2-axis kinematics in3, 5 or 10 m, igus® RobotControl for Gantry robots or Other dimensions available upon request sold separately.
Additional Information
The maximum payload is up to 10 kg. Here, the Z-axis motor is heavily loaded
and wear increases. If you are unsure whether you can use the product as
desired, please contact us. With a technical design, we can offer you different
sizes with strokes of up to 6 m and a load capacity of 20 kg. Feel free to
contact us or use our Linear
robot configurator (beta).
More Information: Category:Gantry - Wiki

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h