Line robot | DLE-LG-0013 | Workspace 2500 x 500 mm

DLE-LG-0013-AC-2500-500 product image
igus-icon-lupe
DLE-LG-0013-AC-2500-500 product image
igus-icon-lupe
DLE-LG-0013-AC-2500-500 product image
igus-icon-lupe
1 from 3
DLE-LG-0013-AC-2500-500 product image
DLE-LG-0013-AC-2500-500 product image
DLE-LG-0013-AC-2500-500 product image

Product information

  • Workspace 2500 x 750mm
  • Payload up to 5kg
  • Speed: up to 0.5 m/s
  • Repeatability ±0.5mm


Optionally available

igus-icon-lieferzeitDLE-LG-0013-AC-2500-500
Stepper motor
0.5
No controller

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h