Room linear robot | DLE-RG-0014 | Workspace 500 x 500 x 200mm

DLE-RG-0014-AC-500-500-200 product image
igus-icon-lupe
DLE-RG-0014-AC-500-500-200 product image
igus-icon-lupe
DLE-RG-0014-AC-500-500-200 product image
igus-icon-lupe
DLE-RG-0014-AC-500-500-200 product image
igus-icon-lupe
1 from 4
Room linear robot | DLE-RG-0014 | Workspace 500 x 500 x 200mm
Room linear robot | DLE-RG-0014 | Workspace 500 x 500 x 200mm
Room linear robot | DLE-RG-0014 | Workspace 500 x 500 x 200mm
Room linear robot | DLE-RG-0014 | Workspace 500 x 500 x 200mm
igus-icon-arrow-left
igus-icon-arrow-right

Product information

  • Payload up to 10.0 kg
  • Working area 500 x 500 x 200 mm
  • Degrees of freedom: 3
  • X & Y axis speed up to 0.5 m/s
  • Z axis (spindle axis) speed max 20 mm/s
  • Repeatability ± 0.5 mm


Optionally available

igus-icon-lieferzeitDLE-RG-0014-AC-500-500-200
Stepper motor
0.5
No controller

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h