- IP65 protection class for the most demanding operating conditions
- Compact motor gearbox unit
- Planetary gearbox in dry operation
- Available translations: 5:1
- Max. output torque: 6Nm Stepper motor NEMA23 incl. encoder
Change Language :
drygear® planetary gearbox I with IP65 protection class I incl. stepper motor – the complete solution for compact and powerful drive systems
The drygear® planetary gearbox incl. stepper motor combines the advantages of a powerful planetary gearbox with the reliable functionality of a stepper motor. The compact motor gearbox unit enables easy integration into applications that require high torques, precise control and efficient design.
The IP65 protection class ensures reliable operation and high protection against external influences.
Product features and advantages:
Compact complete solution: the planetary gearbox is connected to a stepper motor (NEMA 23) - for maximum space savings and easy installation in your system.
IP65 protection class: Splash-proof and dust-proof version with motor according to IP65
Dry operation: igus® motion plastics guarantees smooth, quiet and maintenance-free operation without any lubrication. Ideal for environments that require cleanliness and hygiene as well as applications where a long service life is important.
High torque transmission: thanks to the distribution of the load over several gears, the motor gearbox unit achieves a reliable maximum output torque of 6Nm, which is transmitted evenly and powerfully.
5:1 transmission: the precise tooth profile technology enables the transmission of speed and torque for the efficient operation of machines or robotic systems.
Stepper motor with encoder: the integrated encoder ensures precise and reliable control system, which is particularly relevant for applications in automation, robotics and mechanical engineering.
Application areas
The drygear® motor gearbox unit is the ideal solution for numerous industrial applications, including

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h