Product information
- Compact motor-gear unit (stepper motor)
- 6 different motor types
- PTFE-free
- Dry-running planetary gearbox
- Available gear ratios: 5:1 max.
- Output torque: 6 Nm NEMA 23 stepper motor including encoder
Product information
drygear® planetary gearbox including stepper motor – The complete solution for compact and high-performance drive systems | PTFE-free
The drygear® planetary gearbox with stepper motor, available with 6 different motor types, combines the advantages of a high-performance planetary gearbox with the reliable functionality of a stepper motor. The compact motor-gear unit allows for easy integration into applications requiring high torques, precise control and an efficient design.
Product features and benefits:
Compact all-in-one solution: The planetary gearbox is permanently connected to a stepper motor (NEMA 23, available in various versions) – for maximum space savings and easy installation in your system.
Dry-running: The use of igus® motion plastics guarantees quiet, smooth and maintenance-free operation without the need for lubrication. Ideal for environments requiring cleanliness and hygiene, as well as applications where long service life is important.
High torque transmission: Thanks to the distribution of the load across several gears, the motor-gear unit achieves a reliable maximum output torque of 6 Nm, which is transmitted smoothly and powerfully.
5:1 gear ratio: The precise gear-toothing technology enables an ideal ratio of speed to torque for the efficient operation of machines or robotic systems.
Stepper motor with encoder: The integrated encoder ensures precise and reliable control, which is particularly relevant for applications in automation, robotics and mechanical engineering.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h