Product information
- Available transmissions: 4:1, 8:1, 32:1, 64:1
- Output torque: 2.5Nm
- Output: rotary disc
- Drive: drive pin/hand wheel
The Apiro® modular gearbox system includes a wide selection of optional accessories.
Product information
The Apiro® modular gearbox system includes a wide selection of optional accessories.
The Apiro® gearbox with rotary table is mainly used for rotary table applications, as a swivel table or as a rotary axis. Use cases can be found, for example, in laboratory automation, in stand construction or shop construction.
At igus®, Apiro® stands for cheap worm gears and flexible customized solutions. The modular gearbox system offers a wide range of products based on the combination of various designs on the input and output of the gearbox, different ratios and a wide range of accessories. In addition to worm gears, bevel gears and cantilever axes are also available in the modular gear system.
A modular design and the simple connection of individual components allow cost-effective solutions for an infinite number of applications. Hence the name: "Apiro" is the Greek word for "infinite".
With Apiro®, special solutions can also be implemented quickly and inexpensively.
General properties:
There is a wide range of applications for Apiro® gears. From a simple hand-driven pivot movement to automated format adjustment in the packaging industry to complex robotic kinematics.
Fields of application:

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h