drygear® strain wave gear | Installation size 17 with NEMA17 motor

RL-S-17-28-AA-N17-00 product image
igus-icon-lupe
RL-S-17-28-AA-N17-00 technical drawing
igus-icon-lupe
RL-S-17-28-AA-N17-00 technical drawing
igus-icon-lupe
RL-S-17-28-AA-N17-00 technical drawing
igus-icon-lupe
RL-S-17-28-AA-N17-00 technical drawing
igus-icon-lupe
1 from 5
drygear® strain wave gear | Installation size 17 with NEMA17 motor
drygear® strain wave gear | Installation size 17 with NEMA17 motor
drygear® strain wave gear | Installation size 17 with NEMA17 motor
drygear® strain wave gear | Installation size 17 with NEMA17 motor
drygear® strain wave gear | Installation size 17 with NEMA17 motor
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: strain wave gear 17 with NEMA17/flange dimension 42mm
  • Optional motor connections: stranded wire, connector, encoder and brake
  • Available transmission ratio: 28:1
  • Output torque: 4.0 Nm
igus-icon-lieferzeitRL-S-17-28-AA-N17-00
with stranded wire

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h