drylin® W linear carriage WW T15 Stainless steel

WW-10-30-T15-ES2-A160 product image
igus-icon-lupe
WW-10-30-T15-ES2-A160 technical drawing
igus-icon-lupe
1 from 2
WW-10-30-T15-ES2-A160 product image
WW-10-30-T15-ES2-A160 technical drawing
  • Pre-assembled mono carriages
  • Identical dimensions as recirculating ball bearing guides
  • Quiet sliding function instead of metallic balls
igus-icon-lieferzeitWW-10-30-T15-ES2-A160
iglidur® A160

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h