drylin W Hybrid Roller Bearing with 2 Rollers | WJRM-51 | die-cast zinc version

WJRM-51-10 product image
igus-icon-lupe
WJRM-51-10 product image
igus-icon-lupe
WJRM-51-10 product image
igus-icon-lupe
WJRM-51-10 product image
igus-icon-lupe
1 of 4
drylin W Hybrid Roller Bearing with 2 Rollers | WJRM-51 | die-cast zinc version
drylin W Hybrid Roller Bearing with 2 Rollers | WJRM-51 | die-cast zinc version
drylin W Hybrid Roller Bearing with 2 Rollers | WJRM-51 | die-cast zinc version
drylin W Hybrid Roller Bearing with 2 Rollers | WJRM-51 | die-cast zinc version
igus-icon-arrow-left
igus-icon-arrow-right
  • Even load distribution thanks to the system of oscillating guide rollers. 
  • Optional dirt wiper for heavy-duty applications
  • High cost savings thanks to die-cast zinc housing
  • Horizontal design with 4x tandem bearing WJRM-51-20, 2 rails WS-20 at a distance of 1,000 mm, bearing spacing 500 mm, weight force 250 N, rail length 2,000 mm, 60,790 double strokes
  • 100 % lubrication-free operation
igus-icon-lieferzeitWJRM-51-10
10

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm