drylin® W pillow block WJ200UM-01P

WJ200UM-01-06-P40 product image
igus-icon-lupe
WJ200UM-01-06-P40 product image
igus-icon-lupe
WJ200UM-01-06-P40 product image
igus-icon-lupe
WJ200UM-01-06-P40 technical drawing
igus-icon-lupe
1 from 4
drylin® W pillow block WJ200UM-01P
drylin® W pillow block WJ200UM-01P
drylin® W pillow block WJ200UM-01P
drylin® W pillow block WJ200UM-01P
igus-icon-arrow-left
igus-icon-arrow-right
  • Material: Die-cast zinc
  • Material sliding element: iglidur® J200
  • With spring pre-load
  • Defined driving forces
  • Choice between two pre-load classes
  • Lightweight: zinc die-casting 16g, aluminium only 7g
  • Precisely controlled adjustment without any stick-slip effect
igus-icon-lieferzeitWJ200UM-01-06-P40
06
none
4

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h