drylin® W pillow block WJ200UME-01

WJ200UME-01-10 product image
igus-icon-lupe
WJ200UME-01-10 product image
igus-icon-lupe
WJ200UME-01-10 product image
igus-icon-lupe
WJ200UME-01-10 product image
igus-icon-lupe
WJ200UME-01-10 product image
igus-icon-lupe
WJ200UME-01-10 technical drawing
igus-icon-lupe
1 from 6
drylin® W pillow block WJ200UME-01
drylin® W pillow block WJ200UME-01
drylin® W pillow block WJ200UME-01
drylin® W pillow block WJ200UME-01
drylin® W pillow block WJ200UME-01
drylin® W pillow block WJ200UME-01
igus-icon-arrow-left
igus-icon-arrow-right
  • Material: Die-cast zinc
  • Material sliding element: iglidur® J200
  • With individual clearance adjustment
  • Easy clearance adjustment with standard 1.5mm Allen key
  • Long service life
igus-icon-lieferzeit-dotWJ200UME-01-10
10
none
0

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h