drylin® W pillow block WJ200UME-01-AL

WJ200UME-01-20-AL product image
igus-icon-lupe
WJ200UME-01-20-AL technical drawing
igus-icon-lupe
1 from 2
WJ200UME-01-20-AL product image
WJ200UME-01-20-AL technical drawing
  • Material: Aluminium
  • Material sliding element: iglidur® J200
  • Tested in the igus® laboratory: load 200N, acceleration 0.1m/s², travel 500mm, running performance in continuous operation: 5,000km before a bearing change
  • Long service
igus-icon-lieferzeitWJ200UME-01-20-AL
20
none
0

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h