Request a quote
bookmarks
FREE standard shipping exclusively online
50% off surplus cable stock
Shopping Cart
(0)
DE-DE (IE)
Shop
Configurators
Product information
Industries
Services
Company
My contact person
IE
(EN)
Change Language :
IE (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
Linear technology
igus-icon-arrow-right
W profile guides
igus-icon-arrow-right
Pillow blocks
igus-icon-arrow-right
drylin® W pillow block WJUM-01-ES-FG
drylin® W pillow block WJUM-01-ES-FG
igus-icon-lupe
igus-icon-lupe
1 from 2
Material: stainless steel 1.4408 precision casting
Material sliding element: iglide® J
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit
WJUM-01-10-ES-FG
Installation size
10
Floating bearing
none
Preload housing [N]
0
Floating bearing
Productdescription
Technical data
Downloads
Productdescription
igus-icon-plus
Technical data
igus-icon-plus
Downloads
igus-icon-plus
Unsure if it fits?
igus-icon-cad-dateien
Download CAD data
Contact us
Contact details
Seán Ryan
igus-icon-phone
086 0329555
Submit form
Opening hours
Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h
igus-icon-arrow-up