igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
- Material: iglidur® E7
- Version: long, open design
igus-icon-lieferzeitE7UMO-01-10
10
| Shaft Ø | di H7 | B h10 | W | r +0.5 | t +0.05 | f +0.1 | Z +0.2 | Part No. |
| 10 | 12 | 29 | 7.3 | 3.0 | 1.0 | 1.0 | 2.6 | E7UMO-01-10 |
| 12 | 14 | 32 | 9.0 | 3.0 | 1.0 | 1.5 | 3.1 | E7UMO-01-12 |
| 16 | 18 | 36 | 11.6 | 3.5 | 1.0 | 1.7 | 3.6 | E7UMO-01-16 |
| 20 | 23 | 45 | 12.0 | 5.0 | 1.0 | 2.0 | 3.6 | E7UMO-01-20 |
| 25 | 28 | 58 | 14.5 | 5.0 | 1.0 | 2.0 | 4.1 | E7UMO-01-25 |
| 30 | 34 | 68 | 16.6 | 5.0 | 1.0 | 2.0 | 4.1 | E7UMO-01-30 |
| 40 | 44 | 80 | 21.0 | 6.0 | 1.5 | 2.5 | 5.1 | E7UMO-01-40 |
| 50 | 55 | 100 | 25.5 | 7.0 | 1.5 | 2.5 | 6.1 | E7UMO-01-50 |
| 60 | 65 | 125 | 27.2 | 8.0 | 2.5 | 3.0 | 6.1 | E7UMO-01-60 |

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h