Request a quote
bookmarks
FREE standard shipping exclusively online
50% off surplus cable stock
Shopping Cart
(0)
DE-DE (IE)
Shop
Configurators
Product information
Industry solutions
Services
Company
My contact person
IE
(EN)
Change Language :
IE (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
Linear technology
igus-icon-arrow-right
drylin® R - open double pillow block OE7UI-11TW for standard bearings, imperial
drylin® R - open double pillow block OE7UI-11TW for standard bearings, imperial
igus-icon-lupe
Standard Bearing, Open Twin Pillow Block
Liner made of iglidur® J200, best for Aluminium hard anodized shafts
Dimensionally interchangeable with ball bearings
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit
OJ200UI-11-08TW
Standard size [inch] [mm]
12.7 (0.5 in)
Productdescription
Technical data
Downloads
Productdescription
igus-icon-plus
Technical data
igus-icon-plus
Downloads
igus-icon-plus
Contact us
Contact details
Seán Ryan
igus-icon-phone
086 0329555
Submit form
Opening hours
Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h
igus-icon-arrow-up