With reduced outer diameter, spherical area on the outer diameter, O-rings for elastic seating and hard anodised surface
Material of the liner: iglidur® J
igus-icon-lieferzeit-dotOJUI-03-12
19 (0.75 in)
The drylin® R open linear slide bearing OJUI-03 is based on highly wear-resistant polymers specially developed for linear technology. The dimensions are compatible with standard ball bearings. The special geometry guarantees reliability even in extreme environments.
Benefits
Self-lubricating
Maintenance-free
For application in extremely dirty environments
For underwater applications or in wash-down applications
Compensation of misalignment errors
Easy installation and replacement of liner
Dimensions compatible with standard ball bearings
Vibration dampening
No gaskets or scrapers necessary
Secure the bearing with set screws (not included in delivery)
Construction tips for drylin® linear plain bearings: The mentioned values for "Fmax." relate to the performance of the iglidur® liners made from high-performance plastics and cannot be used as the only selection tool for the calculation of an application. The maximum carrying capacity of the entire bearing system depends on the geometry, housing shape, the housing material, the connection including the screws used and requires a separate inspection. For a detailed design, please use our drylin® expert: [Link id="210"]