Request a quote
bookmarks
FREE standard shipping exclusively online
50% off surplus cable stock
Shopping Cart
(0)
DE-DE (IE)
Shop
Configurators
Product information
Industries
Services
Company
My contact person
IE
(EN)
Change Language :
IE (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
Linear technology
igus-icon-arrow-right
drylin® R linear slide bearing RJUI-01, imperial
drylin® R linear slide bearing RJUI-01, imperial
igus-icon-lupe
igus-icon-lupe
1 of 2
Secured by circlips
Enclosed r anodised aluminium adapter
Material of the liner: iglidur® J
Item no.
igus-icon-copy-clipboard
igus-icon-lieferzeit-dot
RJUI-01-10
Ø d1 [mm]
15.9 (0.625 in)
Product Description
Technical Data
Downloads
Product Description
igus-icon-plus
Technical Data
igus-icon-plus
Downloads
igus-icon-plus
Unsure whether it fits?
igus-icon-cad-dateien
Download CAD files
Consulting
I look forward to answering your questions
Seán Ryan
igus-icon-phone
086 0329555
Write e-mail
Shipping and consultation
In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm
igus-icon-arrow-up