Request a quote
bookmarks
FREE standard shipping exclusively online
50% off surplus cable stock
Shopping Cart
(0)
DE-DE (IE)
Shop
Configurators
Product information
Industry solutions
Services
Company
My contact person
IE
(EN)
Change Language :
IE (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
Linear technology
igus-icon-arrow-right
drylin® R linear slide bearing RTUI-01, imperial
drylin® R linear slide bearing RTUI-01, imperial
igus-icon-lupe
igus-icon-lupe
1 from 2
Secured by circlips
Enclosed r anodised aluminium adapter
Material of the liner: iglidur® X, best for high temperatures
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit
RTZI-01-04
Ø d1 [mm]
6.4 (0.25 in)
Productdescription
Technical data
Downloads
Productdescription
igus-icon-plus
Technical data
igus-icon-plus
Downloads
igus-icon-plus
Contact us
Contact details
Seán Ryan
igus-icon-phone
086 0329555
Submit form
Opening hours
Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h
igus-icon-arrow-up