dryspin lead screw nut out of iglide A180 | geometry: cylindrical | two-start trapezoidal thread | RH

A180SRM-1413TR06X2P1 product image
igus-icon-lupe
A180SRM-1413TR06X2P1 technical drawing
igus-icon-lupe
1 from 2
A180SRM-1413TR06X2P1 product image
A180SRM-1413TR06X2P1 technical drawing
  • Material: iglidur® A180
  • Thread direction: Right-hand thread
  • Thread type: Trapezoidal threads
  • Design: Standard
  • Cylindrical lead screw nut
  • Multi start
igus-icon-lieferzeitA180SRM-1413TR06X2P1
14
13
TR06X2P1

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h