dryspin lead screw nut out of iglide J200 | geometry: flange | two-start trapezoidal thread | RH

J200FRM-2835TR16X8P4 product image
igus-icon-lupe
J200FRM-2835TR16X8P4 technical drawing
igus-icon-lupe
1 from 2
J200FRM-2835TR16X8P4 product image
J200FRM-2835TR16X8P4 technical drawing
  • Material: iglide® J200
  • Thread direction: Right-hand thread
  • Thread type: Trapezoidal threads
  • Design: Standard
  • Cylindrical lead screw nut with flange
  • Multi start
igus-icon-lieferzeitJ200FRM-2835TR16X8P4
28
35
48
TR16X8P4

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h