dryspin lead screw nut out of iglide J350 | geometry: flange | two-start trapezoidal thread | LH

J350FLM-2835TR12X6P3 product image
igus-icon-lupe
J350FLM-2835TR12X6P3 technical drawing
igus-icon-lupe
1 from 2
J350FLM-2835TR12X6P3 product image
J350FLM-2835TR12X6P3 technical drawing
  • Material: iglide® J350
  • Thread direction: Left-hand thread
  • Thread type: Trapezoidal threads
  • Design: Standard
  • Cylindrical lead screw nut with flange
  • Multi start
igus-icon-lieferzeitJ350FLM-2835TR12X6P3
28
35
48
TR12X6P3

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h