Request a quote
bookmarks
FREE standard shipping exclusively online
50% off surplus cable stock
Shopping Cart
(0)
DE-DE (IE)
Shop
Configurators
Product information
Industries
Services
Company
My contact person
IE
(EN)
Change Language :
IE (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
dryspin lead screw technology
igus-icon-arrow-right
Lead screw nuts
igus-icon-arrow-right
Flange lead screw nuts
igus-icon-arrow-right
dryspin trapezoidal lead screw nut with flange, RFRM, for 3D printers
dryspin trapezoidal lead screw nut with flange, RFRM, for 3D printers
igus-icon-lupe
Material: iglidur R
Thread direction: Right-hand thread
Thread type: Trapezoidal thread
Design: For 3D printers
Cylindrical lead screw nut with flange
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit
RFRM-3D-01-TR8X8P2
Ø d2 [mm]
13
b1 [mm]
10
Ø d3 [mm]
25
Thread size
DS8x8
Product description
Technical data
Product description
igus-icon-plus
Technical data
igus-icon-plus
igus-icon-arrow-up