drylin® T guide rail TS-11

<p>drylin® T guide rail TS-11</p>
igus-icon-lupe
TS-11-20-UNGEBOHRT technical drawing
igus-icon-lupe
1 from 2
<p>drylin® T guide rail TS-11</p>
TS-11-20-UNGEBOHRT technical drawing
  • Rail hollow profile made of aluminium with clear anodised surface
  • Weight-reduced version due to hollow profile
  • Extruded profile made of material EN AW-6060 T66 with a surface hardness of 500 HV
  • Variant with the same dimensions as recirculating ball bearing
  • Lubrication-free, maintenance-free, lightweight and easy to install
  • Temperature range -40°C to +90°C



Material: Hollow profile, aluminium, clear anodised

igus-icon-lieferzeitTS-11-20-UNGEBOHRT
01-20
no holes

Contact us

Contact details

Opening hours