dryspin motor lead screw with serration for drylin E lead screw motors, length 1000mm

DST-LS-MOTK-10X2-R-1000-ES product image
igus-icon-lupe
DST-LS-MOTK-10X2-R-1000-ES technical drawing
igus-icon-lupe
1 from 2
DST-LS-MOTK-10X2-R-1000-ES product image
DST-LS-MOTK-10X2-R-1000-ES technical drawing
  • Outer diameter: 10 - 18mm 
  • Pitch: 2-5mm 
  • Multi start
  • Length 1000mm 
igus-icon-lieferzeitDST-LS-MOTK-10X2-R-1000-ES
DS10X2

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h