dryspin spindle motor lead screw with fit P=4g7, M3 | DST-thread | RH | stainless steel | length: 310mm

DST-LS-MOTP4M3-5X5-R-310-ES product image
igus-icon-lupe
DST-LS-MOTP4M3-5X5-R-310-ES product image
igus-icon-lupe
DST-LS-MOTP4M3-5X5-R-310-ES technical drawing
igus-icon-lupe
1 from 3
DST-LS-MOTP4M3-5X5-R-310-ES product image
DST-LS-MOTP4M3-5X5-R-310-ES product image
DST-LS-MOTP4M3-5X5-R-310-ES technical drawing
  • Outer diameter: 10 - 12mm 
  • Pitch: 2-5mm 
  • Multi start
  • Not self-locking
  • Length 310mm
igus-icon-lieferzeitDST-LS-MOTP4M3-5X5-R-310-ES
DS5x5
NEMA11 (S/M)/NEMA17 (S)

Contact us

Contact details

Opening hours