Han® 40 A crimp module 09140023002 / 09140023102

MAT01736420 product image
igus-icon-lupe
Number of contacts: 2
Electrical data: 40A/1000V
Conductor cross section: 1.5 ... 10mm²
Connection type: Han® C crimp connection
igus-icon-lieferzeitMAT01736420
Part No.