igutek P360 bevel gears - transmission 1:4

P360GM-BG-100-010-00-040-R-40 product image
igus-icon-lupe
P360GM-BG-100-010-00-040-R-40 technical drawing
igus-icon-lupe
1 from 2
P360GM-BG-100-010-00-040-R-40 product image
P360GM-BG-100-010-00-040-R-40 technical drawing

  • Increased wear resistance
  • Good tribological specifications
  • Robust
  • Resistant to shock loads

Please note: to achieve the desired transmission ratio, two bevel gears must be ordered.

The axes of the bevel gears are perpendicular to each other.

The bevel gears listed here (1:4) can be combined with each other. Please ensure the same module is selected.


Calculate the service life now. Click here

Not found the right geometry? Click here

igus-icon-lieferzeitP360GM-BG-100-010-00-040-R-40
1
10

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h