- High wear resistance of the PTFE-free iglidur® JPF material
- 20% cheaper compared to the PRT-01
- Proven PTFE-free, tested in the igus® laboratory for load and wear
- Environmentally friendly use in dry running, 100% lubrication-free
Change Language :
The iglidur® PRT-04 slewing ring bearing with aluminum housing and iglidur® JPF sliding elements contains no PTFE and is therefore not affected by future PFAS regulations.
iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubricant-free dry running. The design is not based on metallic rollers or balls, but on maintenance-free sliding elements made of the proven, tribologically optimized iglidur materials in combination with rings made of light anodized aluminum.
The PRT-04 is the high performer in our range. You also benefit from an extensive and constantly growing modular system.
Do you have a clean room application?
With our iglidur® A180 sliding elements, you can also use the PRT-04 in the clean room. Contact us for further advice.
The following illustration shows a PRT-04-100-JPF

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h