Request a quote
bookmarks
FREE standard shipping exclusively online
account_circle
Discover why businesses trust us
Shopping Cart
(0)
DE-DE (IE)
Shop
Configurators
Product information
Industry solutions
Services
Company
My contact person
IE
(EN)
Change Language :
IE (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
Gears and gear racks
igus-icon-arrow-right
Gear racks
igus-icon-arrow-right
iguform S270 gear racks, mm
iguform S270 gear racks, mm
New
igus-icon-lupe
igus-icon-lupe
1 from 2
Low coefficient of friction
Low humidity absorption
Quiet
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit-dot
S270GM-GR-050-00-250-040-045
Modul
0.5
L [mm]
250
B [mm]
4
h1 [mm]
4.5
Technical data
Productdescription
Downloads
Technical data
igus-icon-plus
Productdescription
igus-icon-plus
Downloads
igus-icon-plus
Unsure if it fits?
igus-icon-cad-dateien
Download CAD data
Contact us
Contact details
Seán Ryan
086 0329555
Submit form
Opening hours
Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h
igus-icon-arrow-up