iguform S270 bevel gears - ratio 1:1

S270GM-BG-050-016-00-030-R-10 product image
igus-icon-lupe
S270GM-BG-050-016-00-030-R-10 product image
igus-icon-lupe
S270GM-BG-050-016-00-030-R-10 technical drawing
igus-icon-lupe
1 from 3
S270GM-BG-050-016-00-030-R-10 product image
S270GM-BG-050-016-00-030-R-10 product image
S270GM-BG-050-016-00-030-R-10 technical drawing
  • Low coefficient of friction
  • Low humidity absorption
  • Quiet

Please note: to achieve the desired transmission ratio, two bevel gears must be ordered.

The bevel gears listed here (1:1) can be combined with each other. Please ensure the same module is selected.


Calculate the service life now. Click here

Not found the right geometry? Click here

igus-icon-lieferzeitS270GM-BG-050-016-00-030-R-10
0.5
16

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h