Request a quote
bookmarks
FREE standard shipping exclusively online
account_circle
Discover why businesses trust us
Shopping Cart
(0)
DE-DE (IE)
Shop
Configurators
Product information
Industry solutions
Services
Company
My contact person
IE
(EN)
Change Language :
IE (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
iglidur® bar stock
igus-icon-arrow-right
Plates
igus-icon-arrow-right
iglidur® K230N Plate
iglidur® K230N Plate
igus-icon-lupe
Highly impact-resistant
High surface pressure
Suitable for use up to 110 °C
High wear resistance
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit
SFPK230N-15-1000-610
Thickness [mm]
15
Width [mm]
610
Length [mm]
1000
Productdescription
Technical data
Productdescription
igus-icon-plus
Technical data
igus-icon-plus
igus-icon-arrow-up