- Material: iglidur J3
- Following DIN 626-1
- Wear-resistant
- Low coefficient of friction
- Low humidity absorption
- Vibration-dampening
- High chemical resistance
- Good wear resistance under water
Change Language :
igubal J3EM SP TP – the endurance runner with particularly high wear resistance in a split version
The J3EM-SP-TP spherical insert bearing, manufactured using the injection moulding process, was developed for our split pillow block and flange mounted bearings. It is made of the high-performance plastic iglidur J3, which is characterised by improved wear resistance at low to medium loads and high speeds. The service life is up to 300% longer than that of iglidur J, the proven top endurance runner material.
Thanks to the embedded solid lubricant, no additional lubrication is required, which makes operation in contaminated environments particularly advantageous.
Material properties of iglidur J3