igus-icon-lupe
igus-icon-lupe
1 of 2
- Material: iglidur X
- Dimensional series E and K based on DIN ISO 12240
- Very high chemical resistance
- High compressive strength
- Very low moisture absorption
- High wear resistance
- Electrically conductive
- Temperature resistant from -100 °C to +250 °C (up to +315 °C short-term)
igus-icon-lieferzeitXEM-05-06
5
iglidur® X
E, according to DIN ISO 12240