drylin N miniature guide carriage with or without pretension | Nominal width 42, long type

NW-42-12-50 product image
igus-icon-lupe
NW-42-12-50 product image
igus-icon-lupe
NW-42-12-50 product image
igus-icon-lupe
NW-42-12-50 product image
igus-icon-lupe
1 from 4
drylin N miniature guide carriage with or without pretension | Nominal width 42, long type
drylin N miniature guide carriage with or without pretension | Nominal width 42, long type
drylin N miniature guide carriage with or without pretension | Nominal width 42, long type
drylin N miniature guide carriage with or without pretension | Nominal width 42, long type
igus-icon-arrow-left
igus-icon-arrow-right
  • Lightweight construction: rail (500mm) and carriage (50mm) together only weigh 45g
  • Extremely lightweight, easy assembly without drilling thanks to adhesive tape
  • PTFE-free and PFAS-tested thanks to iglidur JPF
igus-icon-lieferzeitNW-42-12-50
Part No.
none
Part No.

Contact us

Contact details

Opening hours