Request a quote
bookmarks
FREE standard shipping exclusively online
account_circle
Discover why businesses trust us
Shopping Cart
(0)
IE (EN)
Shop
Configurators
Product information
Industry solutions
Services
Company
My contact person
IE
(EN)
Change Language :
IE (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
e-chains®
igus-icon-arrow-right
triflex® robot cable management
igus-icon-arrow-right
triflex classic
igus-icon-arrow-right
triflex® Series 352.50, energy tube, openable
triflex® Series 352.50, energy tube, openable
igus-icon-lupe
igus-icon-lupe
1 from 2
Inner height hi: 50mm
Inner width Bi: 50mm
Bend radius R: 10 - 250mm
Pitch: 30mm
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit
352.50.100.0
Inner width [Bi] [mm]
50
Bending radius [R] [mm]
100
Rear bending radius RBR [mm]
0
Productdescription
Technical data
Downloads
Inner height hi: 50mm
Inner width Bi: 50mm
Bend radius R: 10 - 250mm
Pitch: 30mm
Productdescription
igus-icon-plus
Technical data
igus-icon-plus
Downloads
igus-icon-plus
Unsure if it fits?
igus-icon-gratismuster
Request a free sample
Contact us
Contact details
Seán Ryan
086 0329555
Submit form
Opening hours
Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h
igus-icon-arrow-up